HUBBELL CANADA
Image of MSL1SG00P Switched PSDA, 1-Gang, Spec Grade with Pass Thru

Switched PSDA, 1-Gang, Spec Grade with Pass Thru

Brand: Hubbell Wiring Device-Kellems

Catalog ID: MSL1SG00P

Switched PSDA, 1-Gang, Spec Grade with Pass Thru

  • Switched PSDA
  • 1-Gang
  • Spec Grade with Pass Thru

Spec Grade with Pass-Through

General

Application

Local Switched, 1) 20A 125V Spec Grade Duplex

Catalog Number

MSL1SG00P

Color

EU RoHS Indicator

No

Item Type

Material

Composite

Material - Mounting Hardware

Screw Mounting

UPC

783585521657

Dimensions

Cubic Capacity

67.452 cu.in

Depth

2.1

Height

7.3 in

Width

4.4 in

Conductor Related

Cable Entry

Plug-In

Certifications And Compliance

EU RoHS Indicator

No