HUBBELL CANADA
Image of MSL1SG000 Switched PSDA, 1-Gang, Spec Grade

Switched PSDA, 1-Gang, Spec Grade

Brand: Hubbell Wiring Device-Kellems

Catalog ID: MSL1SG000

Switched PSDA, 1-Gang, Spec Grade

  • Switched PSDA
  • 1-Gang
  • Spec Grade

Spec Grade

General

Application

Local Switched, 1) 20A 125V Spec Grade Duplex

Catalog Number

MSL1SG000

Color

EU RoHS Indicator

No

Item Type

Material

Composite

Material - Mounting Hardware

Screw Mounting

UPC

783585521756

Dimensions

Cubic Capacity

178.848 cu.in

Depth

3.6

Height

9.2 in

Width

5.4 in

Conductor Related

Cable Entry

Plug-In

Certifications And Compliance

EU RoHS Indicator

No