Brand: Hubbell Wiring Device-Kellems
Catalog ID: MSL3SG000
Spec Grade
Catalog Number
MSL3SG000
Color
EU RoHS Indicator
No
Item Type
Material
Composite
Material - Mounting Hardware
Screw Mounting
UPC
783585521794
Cubic Capacity
328.848 cu.in
Depth
5.1
Height
12.4 in
Width
5.2 in
Cable Entry
Plug-In