Brand: Hubbell Wiring Device-Kellems
Catalog ID: MSM2SGGFP
Spec Grade with Pass-Through
Catalog Number
MSM2SGGFP
Color
EU RoHS Indicator
No
Item Type
Material
Composite
Material - Mounting Hardware
Screw Mounting
UPC
783585521886
Cubic Capacity
93.324 cu.in
Depth
2.1
Height
10.1 in
Width
4.4 in
Cable Entry
Plug-In