HUBBELL CANADA
Image of MSL2SG000 Switched PSDA, 2-Gang, Spec Grade

Switched PSDA, 2-Gang, Spec Grade

Brand: Hubbell Wiring Device-Kellems

Catalog ID: MSL2SG000

Switched PSDA, 2-Gang, Spec Grade

  • Switched PSDA
  • 2-Gang
  • Spec Grade

Spec Grade

General

Application

Local Switched, 2) 20A 125V Spec Grade Duplex

Catalog Number

MSL2SG000

Color

EU RoHS Indicator

No

Item Type

Material

Composite

Material - Mounting Hardware

Screw Mounting

UPC

783585521770

Dimensions

Cubic Capacity

175.708 cu.in

Depth

3.1

Height

10.9 in

Width

5.2 in

Conductor Related

Cable Entry

Plug-In

Certifications And Compliance

EU RoHS Indicator

No