HUBBELL CANADA
Image of MSL4SG000 Switched PSDA, 4-Gang, Spec Grade

Switched PSDA, 4-Gang, Spec Grade

Brand: Hubbell Wiring Device-Kellems

Catalog ID: MSL4SG000

Switched PSDA, 4-Gang, Spec Grade

  • Switched PSDA
  • 4-Gang
  • Spec Grade

Spec Grade

General

Application

Local Switched, 4) 20A 125V Spec Grade Duplex

Catalog Number

MSL4SG000

Color

EU RoHS Indicator

No

Item Type

Material

Composite

Material - Mounting Hardware

Screw Mounting

UPC

783585521817

Dimensions

Cubic Capacity

113.652 cu.in

Depth

2.1

Height

12.3 in

Width

4.4 in

Conductor Related

Cable Entry

Plug-In

Certifications And Compliance

EU RoHS Indicator

No