HUBBELL CANADA
Image of MSL5SG00P Switched PSDA, 5-Gang, Spec Grade with Pass Thru

Switched PSDA, 5-Gang, Spec Grade with Pass Thru

Brand: Hubbell Wiring Device-Kellems

Catalog ID: MSL5SG00P

Switched PSDA, 5-Gang, Spec Grade with Pass Thru

  • Switched PSDA
  • 5-Gang
  • Spec Grade with Pass Thru

Spec Grade with Pass-Through

General

Application

Local Switched, 5) 20A 125V Spec Grade Duplex

Catalog Number

MSL5SG00P

Color

EU RoHS Indicator

No

Item Type

Material

Composite

Material - Mounting Hardware

Screw Mounting

UPC

783585521732

Dimensions

Depth

4.7

Width

7.9 in

Conductor Related

Cable Entry

Plug-In

Certifications And Compliance

EU RoHS Indicator

No