
Brand: Hubbell Wiring Device-Kellems
Catalog ID: DS220LA
Catalog Number
DS220LA
Color
EU RoHS Indicator
No
Item Type
Material
Thermoplastic
Number Of Poles
Double Pole
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Specifications
Style
Double Pole
Type
Rocker/Decorator
UPC
783585151403
Dimensions
4.28 in x 1.73 in x 1.67 in
Height
1.67 in
Length
4.28 in
Weight
0.2 lb
Width
1.73 in
Amperage Rating
20 A
Connectivity
Back and Side Wired
Dielectric Strength
Withstands 1500V AC minimum for 1 minute
Temperature Rise - Max.
30°C maximum at rated current
Voltage Rating
120-277 VAC
Wire Size
#14 AWG to #10 AWG
EU RoHS Indicator
No
Industry Standard(s)
UL Listed
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Number Of Poles
Double Pole
Carton Quantity
10