

Brand: Hubbell Wiring Device-Kellems
Catalog ID: DSC010I
Catalog Number
DSC010I
Color
Ivory
Product Family
Dual;Ultrasonic;Passive Infrared
Style
Low Voltage Dimming Switches
Type
Accessories
UPC
783585565071
Weight
0.2 lb
Voltage Rating
24 VDC
Voltage Rating Description
24V DC
Carton Quantity
10