

Brand: Hubbell Wiring Device-Kellems
Catalog ID: DSC010W
Catalog Number
DSC010W
Color
White
Product Family
Dual;Ultrasonic;Passive Infrared
Style
Low Voltage Dimming Switches
Type
Accessories
UPC
783585565088
Weight
0.2 lb
Voltage Rating
24 VDC
Voltage Rating Description
24V DC
Carton Quantity
50