HUBBELL CANADA
Image of ATU1000CL Switches and Lighting Control, H-MOSS, Occupancy Sensor, Adaptive Ultrasonic, Ceiling Mount, 120V AC, 1000Square Feet, With Relay
Discontinued

Switches and Lighting Control, H-MOSS, Occupancy Sensor, Adaptive Ultrasonic, Ceiling Mount, 120V AC, 1000Square Feet, With Relay

Brand: Hubbell Wiring Device-Kellems

Catalog ID: ATU1000CL

Switches and Lighting Control, H-MOSS, Occupancy Sensor, Adaptive Ultrasonic, Ceiling Mount, 120V AC, 1000Square Feet, With Relay

Ultrasonic (US) technology senses occupancy by bouncing sound waves (32 kHz - 45 kHz) off of objects and detecting a frequency shift between the emitted and reflected sound waves. Movement by a person or object within a space causes a shift in frequency, which the sensor interprets as occupancy. While US occupancy sensors have a limited range, they are excellent at detecting even minor motion such as typing and filing, and they do not require an unobstructed line-of sight. This makes US technology sensors ideal for an application like an office with cubicles or a restroom with stalls.

  • Coverage 1000 sq. ft. (180°), line voltage sensor
  • Excellent minor motion detection
  • Self-contained power supply with high load relay
  • Directly mounts to 4" octagon boxes, 2.125" deep
  • Digital, crystal controlled ultrasonic transmitter and receiver for coverage in each direction for superior sensing of movement
  • Office White ABS enclosure blends with ceiling tile
  • Green LED indicates ultrasonic detection

General

Application

Compatible with most LED and CFL

Catalog Number

ATU1000CL

Color

White

EU RoHS Indicator

No

Humidity

0% to 95% non-condensing relative humidity

Indicator(s) Type

Ultrasonic= Green LED

Material

ABS (Acrylonitrile butance styrene - Thermoplastic polymer)

Mounting Type

Ceiling Mount

Operating Temperature

32°F to 104°F (0°C to 40°C) with rate of change not exceeding 20°F(11°C) per hour

Specifications

  • Dimensions - 4.5"D x 3.4"H
  • Housing - Flame retardant UL 94 V-0 ABS
  • Lens - Polyethylene
  • Mounting Height - 8 to 12 feet

Storage Temperature Range

-20°F to 150°F (-29°C to 65°C)

Style

Ceiling Mount

Type

Sensors

UPC

783585256917

Dimensions

Diameter

4.5 in

Height

3.4 in

Mounting Height

8-12 ft

Electrical Ratings

Amperage Rating

20 A

Current Rating

20 A

Frequency Rating

50/60 Hz

Sensitivity

Adaptive 0 to 100%

Supply Voltage

120-277V AC, 50/60Hz Single Phas

Voltage Rating

120/277 VAC

Certifications And Compliance

EU RoHS Indicator

No

Industry Standard(s)

  • ASHRAE 90.1 Compliant
  • cULus Listed To UL244A

Operational

Humidity

0% to 95% non-condensing relative humidity

Indicator(s) Type

Ultrasonic= Green LED

Operating Temperature

32°F to 104°F (0°C to 40°C) with rate of change not exceeding 20°F(11°C) per hour

Storage Temperature Range

-20°F to 150°F (-29°C to 65°C)