HUBBELL CANADA
Switches and Lighting Control, Motor Disconnect, 2-Pole, 40A 600V, Back and Side Wired, Short Toggle
Image of HBL7842D Switches and Lighting Control, Motor Disconnect, 2-Pole, 40A 600V, Back and Side Wired, Short Toggle

Switches and Lighting Control, Motor Disconnect, 2-Pole, 40A 600V, Back and Side Wired, Short Toggle

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL7842D

Switches and Lighting Control, Motor Disconnect, 2-Pole, 40A 600V, Back and Side Wired, Short Toggle

  • Optional side guard for close wall applications
  • Strong on/off action with quick-make slow break operation
  • Thermoset body provides superior dielectric strength

Standard Product

General

Catalog Number

HBL7842D

Color

Black

Construction

Fabricated

Environmental Conditions

EU RoHS Indicator

Yes

Horsepower - Maximum

15

Item Type

Open Switch

Load Capacity

Inductive

Material

Stainless Steel

Material - Mounting Hardware

Screw Mounting

Operating Cycles

10,000 Cycles Minimum

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Dielectric Voltage - Min. 2,200V AC minimum for 1 minute
  • Electrical - Electrical Life - Min. 6,000 Cycles at rated switch load
  • Electrical - Max. Working Voltage - 600V AC RMS
  • Environmental - Flammability - UL94HB/VO
  • Environmental - Operating Temperature - Max. 75°C,Min. -40°C continuous w/o impact
  • Mechanical - Mechanical Life - Min. 10,000 minimum cycles
  • Mechanical - Switch Rating - 25 inch pounds
  • Mechanical - Terminal Accommodations - #10 AWG Max
  • Mechanical - Terminal Torque - 20 inch pounds
  • Mechanical - Wire Type - Solid and stranded copper wire only

Series

Standard Toggle

Specifications

  • Handle - Black Nylon
  • ToggleType - Standard
  • Wire - Back/Side

Type

UPC

783585202846

Dimensions

Display Size

Standard Sized Product

Weight

0.45 lb

Electrical Ratings

Amperage Rating

40 A

Connectivity

Side Wired

Current / Amperage Rating

40 A

Current Rating

40 A

Dielectric Strength

2,200V AC minimum for 1 minute

Phase

Single Phase

Voltage Rating

600 VAC

Voltage Rating Description

600 VAC

Wattage

24000

Conductor Related

Number Of Poles

2 Pole

Certifications And Compliance

Environmental Conditions

EU RoHS Indicator

Yes

Industry Standard(s)

  • CSA-C22.2 No.14 Industrial Control File LR-46186
  • UL 508, Industrial Control File #E70402

Standards - RoHS Compliance Status

CM

Force Related

Load Capacity

Inductive

Operational

Horsepower - Maximum

15

Operating Cycles

10,000 Cycles Minimum

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Dielectric Voltage - Min. 2,200V AC minimum for 1 minute
  • Electrical - Electrical Life - Min. 6,000 Cycles at rated switch load
  • Electrical - Max. Working Voltage - 600V AC RMS
  • Environmental - Flammability - UL94HB/VO
  • Environmental - Operating Temperature - Max. 75°C,Min. -40°C continuous w/o impact
  • Mechanical - Mechanical Life - Min. 10,000 minimum cycles
  • Mechanical - Switch Rating - 25 inch pounds
  • Mechanical - Terminal Accommodations - #10 AWG Max
  • Mechanical - Terminal Torque - 20 inch pounds
  • Mechanical - Wire Type - Solid and stranded copper wire only

Logistics

Carton Quantity

10

Pallet Quantity

2640