HUBBELL CANADA
Switches and Lighting Control, Occupancy Sensor, Hub Cover, 1/2" X 1", Includes Mounting Screws and Gasket
Image of HAP2 Switches and Lighting Control, Occupancy Sensor, Hub Cover, 1/2" X 1", Includes Mounting Screws and Gasket
Image of HAP2 Switches and Lighting Control, Occupancy Sensor, Hub Cover, 1/2" X 1", Includes Mounting Screws and Gasket
Image of HAP2 Switches and Lighting Control, Occupancy Sensor, Hub Cover, 1/2" X 1", Includes Mounting Screws and Gasket
Discontinued

Switches and Lighting Control, Occupancy Sensor, Hub Cover, 1/2" X 1", Includes Mounting Screws and Gasket

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HAP2

Switches and Lighting Control, Occupancy Sensor, Hub Cover, 1/2" X 1", Includes Mounting Screws and Gasket

MAXX™ Harsh Environment Sensing Devices are designed to withstand these harsh environments manufactured with cold and heat resistant components. These sensors tolerate extremes of weather and applications. MAXX™ products provide users with methods to reduce energy usage in harsh environments where other commercial grade products can’t.

  • Hub Cover
  • 1/2" X 1"
  • Includes Mounting Screws and Gasket

General

Catalog Number

HAP2

Color

Operating Temperature

-40°F to 149°F (-40°C to 65°C)

Product Family

Wall Mount

Type

Accessories

UPC

783585256146

Dimensions

Weight

0.28 lb

Electrical Ratings

Voltage Rating

24 VDC

Voltage Rating Description

24V DC

Certifications And Compliance

Nema Rating

NEMA 4X

Standards - RoHS Compliance Status

CM

Operational

Operating Temperature

-40°F to 149°F (-40°C to 65°C)

Logistics

Carton Quantity

5