HUBBELL CANADA
Image of RAYFSQFI Switches and Lighting Control, Residential Grade, Motor Speed Control, Toggle Type, Single Pole, 15A 120V AC, Ivory

Switches and Lighting Control, Residential Grade, Motor Speed Control, Toggle Type, Single Pole, 15A 120V AC, Ivory

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RAYFSQFI

Residential Grade, Motor Speed Control, Toggle Type, Single-Pole, 15A 120V AC

  • Residential Grade
  • Motor Speed Control
  • Toggle Type
  • Single Pole

General

Application - For Use On

Only use with Compatible Dimmable Bulbs

Catalog Number

RAYFSQFI

Color

Construction

Environmental Conditions

EU RoHS Indicator

No

Number of Gang(s)

1-Gang

Number Of Poles

Single Pole

Operating Temperature

32 Deg F to 104 Deg F (0 Deg C to 40 Deg C)

Orientation

Vertical

Specifications

  • Product Type - Fan Speed Controls
  • Termination - Single Pole or Three Way

Style

Toggle Fan Control

Type

Fan Control

UPC

883778116971

Dimensions

Depth

1.3 in

Height

4.1 in

Width

2.2 in

Electrical Ratings

Amperage Rating

1.5 A

Current Amperage Description

1.5 A

Voltage Rating

120 VAC

Wattage

180 W

Certifications And Compliance

Environmental Conditions

EU RoHS Indicator

No

Industry Standard(s)

UL Listed

Operational

Operating Temperature

32 Deg F to 104 Deg F (0 Deg C to 40 Deg C)

Configuration

Number of Gang(s)

1-Gang

Number Of Poles

Single Pole

Orientation

Vertical

Logistics

Carton Quantity

6