HUBBELL CANADA
Image of RCD309LA Switches and Lighting Controls, Combination Devices, Residential Grade, 1) Three Way Switch 1) Pilot Light Clear, 15A 120V, Light Almond

Switches and Lighting Controls, Combination Devices, Residential Grade, 1) Three Way Switch 1) Pilot Light Clear, 15A 120V, Light Almond

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RCD309LA

Switches and Lighting Controls, Combination Devices, Residential Grade, 1) Three Way Switch 1) Pilot Light Clear, 15A 120V, Light Almond

  • Smooth, quiet rocker
  • Low profile, less than 1 inch deep
  • Self-grounding feature is standard

Standard Product

General

Action

Snap Switch

Actuator

Rocker

Application

Catalog Number

RCD309LA

Contact Configuration

Two Position

Environmental Conditions

EU RoHS Indicator

Yes

Item Type

Material - Mounting Hardware

Mounting Screws

Number Of Poles

1) Single Pole

Operating Cycles

30,000 Minimum

Operating Temperature

Max Continuous- 60 Degrees C, Minimum- -20 Without Impact

Specifications

  • Base and body - PVC
  • Mounting strap - Galvanized steel
  • Rocker - Polycarbonate
  • Terminal screws - Steel
  • Terminals - Brass

UPC

883778300806

Electrical Ratings

Amperage Rating

15 A

Connectivity

Side Wired

Contact Rating

15A

Voltage Rating

125 VAC

Wattage

1875

Certifications And Compliance

Environmental Conditions

EU RoHS Indicator

Yes

Industry Standard(s)

  • CSA Certified
  • UL Listed E3896

Operational

Action

Snap Switch

Actuator

Rocker

Operating Cycles

30,000 Minimum

Operating Temperature

Max Continuous- 60 Degrees C, Minimum- -20 Without Impact

Configuration

Number Of Poles

1) Single Pole

Logistics

Carton Quantity

10