HUBBELL CANADA
Image of RCD303BK Switches and Lighting Controls, Combination Devices, Residential Grade, Decorator Series, 2) Three Way Rockers, 15A 120V AC, Side Wired, Black

Switches and Lighting Controls, Combination Devices, Residential Grade, Decorator Series, 2) Three Way Rockers, 15A 120V AC, Side Wired, Black

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RCD303BK

Switches and Lighting Controls, Combination Devices, Residential Grade, Decorator Series, 2) Three Way Rockers, 15A 120V AC, Side Wired, Black

  • Smooth, quiet rocker
  • Low profile, less than 1 inch deep
  • Self-grounding feature is standard

Standard Product

General

Action

Snap Switch

Actuator

Rocker

Application

Catalog Number

RCD303BK

Contact Configuration

Two Position

Environmental Conditions

EU RoHS Indicator

Yes

Item Type

Material - Mounting Hardware

Mounting Screws

Number Of Poles

2) Three Way

Operating Cycles

30,000 Minimum

Operating Temperature

Max Continuous- 60 Degrees C, Minimum- -20 Without Impact

Specifications

  • Base and body - PVC
  • Mounting strap - Galvanized steel
  • Rocker - Polycarbonate
  • Terminal screws - Steel
  • Terminals - Brass

UPC

883778110306

Electrical Ratings

Amperage Rating

15 A

Connectivity

Side Wired

Contact Rating

15A

Voltage Rating

120/277V AC kV

Wattage

4155

Certifications And Compliance

Environmental Conditions

EU RoHS Indicator

Yes

Industry Standard(s)

  • CSA Certified
  • UL Listed E3896

Operational

Action

Snap Switch

Actuator

Rocker

Operating Cycles

30,000 Minimum

Operating Temperature

Max Continuous- 60 Degrees C, Minimum- -20 Without Impact

Configuration

Number Of Poles

2) Three Way

Logistics

Carton Quantity

10