HUBBELL CANADA
Image of CSB420BGRY Switches and Lighting Controls, Commercial Grade, Toggle Switches, General Purpose AC, Four Way, 20A 120/277V AC, Back and Side Wired, Gray

Switches and Lighting Controls, Commercial Grade, Toggle Switches, General Purpose AC, Four Way, 20A 120/277V AC, Back and Side Wired, Gray

Brand: Bryant

Catalog ID: CSB420BGRY

Switches and Lighting Controls, Commercial Grade, Toggle Switches, General Purpose AC, Four Way, 20A 120/277V AC, Back and Side Wired, Gray

  • Toggle
  • General Purpose AC
  • Four Way
  • 20A 120/277V AC
  • Back and Side Wired

General

Catalog Number

CSB420BGRY

Color

Style

Four Way

Type

Toggle

UPC

781786738102

Electrical Ratings

Amperage Rating

20 A

Voltage Rating

120/277 VAC

Logistics

Carton Quantity

10