HUBBELL CANADA
Image of CSB120B Switches and Lighting Controls, Commercial Grade, Toggle Switches, General Purpose AC, Single Pole, 20A 120/277V AC, Back and Side Wired, Brown

Switches and Lighting Controls, Commercial Grade, Toggle Switches, General Purpose AC, Single Pole, 20A 120/277V AC, Back and Side Wired, Brown

Brand: Bryant

Catalog ID: CSB120B

Switches and Lighting Controls, Commercial Grade, Toggle Switches, General Purpose AC, Single Pole, 20A 120/277V AC, Back and Side Wired, Brown

  • Toggle
  • General Purpose AC
  • Single Pole
  • 20A 120/277V AC
  • Back and Side Wired

General

Catalog Number

CSB120B

Color

Style

Single Pole

Type

Toggle

UPC

781786736405

Electrical Ratings

Amperage Rating

20 A

Voltage Rating

120/277 VAC

Logistics

Carton Quantity

10

Pallet Quantity

4050