HUBBELL CANADA
Switches and Lighting Controls, Commercial Grade, Toggle Switches, General Purpose AC, Single Pole, 20A 120/277V AC, Side Wired Only, White
Image of CS120BW Switches and Lighting Controls, Commercial Grade, Toggle Switches, General Purpose AC, Single Pole, 20A 120/277V AC, Side Wired Only, White

Switches and Lighting Controls, Commercial Grade, Toggle Switches, General Purpose AC, Single Pole, 20A 120/277V AC, Side Wired Only, White

Brand: Bryant

Catalog ID: CS120BW

Switches and Lighting Controls, Commercial Grade, Toggle Switches, General Purpose AC, Single Pole, 20A 120/277V AC, Side Wired Only, White

  • Toggle
  • General Purpose AC
  • Single Pole
  • 20A 120/277V AC
  • Side Wired Only

General

Catalog Number

CS120BW

Color

Series

General Purpose

Style

Single Pole

Type

Toggle

UPC

781786174467

Electrical Ratings

Amperage Rating

20 A

Current / Amperage Rating

20 A

Voltage Rating

120/277 VAC

Voltage Rating Description

120/277 VAC

Logistics

Carton Quantity

10

Pallet Quantity

3600