HUBBELL CANADA
Image of CSB320BW Switches and Lighting Controls, Commercial Grade, Toggle Switches, General Purpose AC, Three Way, 20A 120/277V AC, Back and Side Wired, White

Switches and Lighting Controls, Commercial Grade, Toggle Switches, General Purpose AC, Three Way, 20A 120/277V AC, Back and Side Wired, White

Brand: Bryant

Catalog ID: CSB320BW

Switches and Lighting Controls, Commercial Grade, Toggle Switches, General Purpose AC, Three Way, 20A 120/277V AC, Back and Side Wired, White

  • Toggle
  • General Purpose AC
  • Three Way
  • 20A 120/277V AC
  • Back and Side Wired

General

Catalog Number

CSB320BW

Color

Style

Three Way

Type

Toggle

UPC

781786737907

Electrical Ratings

Amperage Rating

20 A

Voltage Rating

120/277 VAC

Logistics

Carton Quantity

10

Pallet Quantity

4500