HUBBELL CANADA
Image of DSM30I1 Switches and Lighting Controls, Decorator rocker Switch, Single Pole, Momentary Contact, 100mA 30V DC, Ivory

Switches and Lighting Controls, Decorator rocker Switch, Single Pole, Momentary Contact, 100mA 30V DC, Ivory

Brand: Hubbell Wiring Device-Kellems

Catalog ID: DSM30I1

Switches and Lighting Controls, Decorator rocker Switch, Single Pole, Momentary Contact, 100mA 30V DC, Ivory

Centralized Control - Load:Logic® Control Panels - These control panels feature a broad set of programming capabilities allowing for manual or scheduled control of up to 48 loads. Designed to be a cost-effective solution for compliance with the latest energy codes and standards, the panel offers maximum flexibility to a wide range of small to medium commercial and institutional applications. The commissioning process is achieved via simple and intuitive scrolling menus. To program, check status or updates, pre-programmed scenarios that can be saved and exported in a portable document file (PDF) format.

  • Available latching or momentary contact
  • Mounts to standard single gang box
  • Attractive, architectural design

General

Catalog Number

DSM30I1

Color

Contact Configuration

Momentary

EU RoHS Indicator

No

Humidity

10% to 90% non-condensing relative humidity

Item Type

Number Of Poles

Single Pole

Operating Temperature

32°F to 122°F (0°C to 50°C)

Style

Switches

Type

Accessories

UPC

783585159379

Dimensions

Length

4.87 in

Width

2.44 in

Electrical Ratings

Voltage Rating

24 VDC

Certifications And Compliance

EU RoHS Indicator

No

Operational

Humidity

10% to 90% non-condensing relative humidity

Operating Temperature

32°F to 122°F (0°C to 50°C)

Configuration

Number Of Poles

Single Pole

Logistics

Carton Quantity

50