HUBBELL CANADA
Image of AS103 Switches and Lighting Controls, Dimmer, Slider Dimmer, Three Way, 1000W, Beige
Discontinued

Switches and Lighting Controls, Dimmer, Slider Dimmer, Three Way, 1000W, Beige

Brand: Hubbell Wiring Device-Kellems

Catalog ID: AS103

Switches and Lighting Controls, Dimmer, Slider Dimmer, Three Way, 1000W, Beige

  • Slider Dimmer
  • Three Way
  • 1000W

General

Catalog Number

AS103

Color

EU RoHS Indicator

No

Item Type

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Specifications

  • Dimmer Style - Architectural Grade Slider
  • Product Type - Dimmers
  • Switch Type - Single Pole/Three Way

Style

Single Pole/Three Way

Type

Slide Control

UPC

783585224039

Dimensions

Weight

0.65 lb

Electrical Ratings

Voltage Rating

120 VAC

Wattage

1000 W

Conductor Related

Number Of Poles

Single Pole/Three Way

Certifications And Compliance

EU RoHS Indicator

No

Industry Standard(s)

UL Listed

Operational

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Configuration

Number Of Poles

Single Pole/Three Way

Logistics

Carton Quantity

12