Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBLDS3RC
NEC section 430.102(B) requires each motor controller to have a disconnect within line of sight from the motor and driven equipment. Hubbell’s Circuit-Lock® Unfused Disconnect Switches are UL listed as a manual motor controller and also “suitable as a motor disconnect” and meet these code requirements.
Application
Labelless (30A)
Catalog Number
HBLDS3RC
EU RoHS Indicator
No
Ingress Protection
IP66
Series
Non-Fused;Fused
Style
Replacement Covers
Type
Accessories
UPC
783585912448
EU RoHS Indicator
No
Carton Quantity
10
Pallet Quantity
350