
Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBLAUX
Application
For 30A & 60A Rotary Switches
Catalog Number
HBLAUX
EU RoHS Indicator
No
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Specifications
Circuit-Lock Item - Circuit-Lock Accessories
Style
Auxiliary Contacts
Type
Accessories
UPC
783585503981
Weight
0.05 lb
EU RoHS Indicator
No
Industry Standard(s)
UL Listed
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Carton Quantity
10