
Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL7883D
Standard Product
Catalog Number
HBL7883D
Environmental Conditions
EU RoHS Indicator
Yes
Horsepower - Maximum
Item Type
Load Capacity
Inductive
Material
Stainless Steel
Material - Mounting Hardware
Screw Mounting
Number Of Poles
3 Pole
Operating Cycles
10,000 Cycles Minimum
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Specifications
Type
UPC
783585202938
Weight
0.85 lb
Amperage Rating
85 A
Connectivity
Pressure Terminal Screws
Dielectric Strength
2,200V AC minimum for 1 minute
Phase
Three Phase
Voltage Rating
600 VAC
Wattage
51000
Environmental Conditions
EU RoHS Indicator
Yes
Industry Standard(s)
Load Capacity
Inductive
Horsepower - Maximum
Operating Cycles
10,000 Cycles Minimum
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Number Of Poles
3 Pole
Carton Quantity
10
Pallet Quantity
1300