
Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL1284
Action
DPDT
Catalog Number
HBL1284
Color
EU RoHS Indicator
Yes
Item Type
Number Of Poles
Double Pole
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Specifications
Style
Four Way
UPC
783585016894
Dimensions
3.28 in x 1.5 in x 1.45 in
Height
1.45 in
Length
3.28 in
Weight
0.2 lb
Width
1.5 in
Amperage Rating
20 A
Connectivity
Side Wired Only
Dielectric Strength
Withstands 1500V AC minimum for 1 minute
Temperature Rise - Max.
30°C maximum at rated current
Voltage Rating
120-277 VAC
Wire Size
#14 AWG to #10 AWG
EU RoHS Indicator
Yes
Industry Standard(s)
UL Listed
Action
DPDT
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Number Of Poles
Double Pole
Carton Quantity
10