HUBBELL CANADA
Image of 4981 Switches and Lighting Controls, Industrial Grade, Push Button, General Purpose AC, Single Pole, 15A 120/277V AC, Side Wired Only, Brown

Switches and Lighting Controls, Industrial Grade, Push Button, General Purpose AC, Single Pole, 15A 120/277V AC, Side Wired Only, Brown

Brand: Bryant

Catalog ID: 4981

Switches and Lighting Controls, Industrial Grade, Push Button, General Purpose AC, Single Pole, 15A 120/277V AC, Side Wired Only,Brown

  • Push Button
  • General Purpose AC
  • Single Pole
  • 15A 120/277V AC
  • Side Wired Only

General

Catalog Number

4981

Color

EU RoHS Indicator

Yes

Style

Single Pole

UPC

781786498105

Electrical Ratings

Amperage Rating

20 A

Voltage Rating

120/277 VAC

Certifications And Compliance

EU RoHS Indicator

Yes

Logistics

Carton Quantity

10