
Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL13X33D
Rotary Operator
Application
Rotary
Catalog Number
HBL13X33D
Enclosure Type
Environmental Conditions
EU RoHS Indicator
No
Load Capacity
Inductive
Material - Mounting Hardware
Screw Mounting
Operating Cycles
10,000 Cycles Minimum
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Specifications
Enclosure Material - Valox
Style
Standard Duty
Type
Disconnect Switches
UPC
783585202730
Amperage Rating
30 A
Connectivity
Pressure Terminal Screws
Dielectric Strength
2,200V AC minimum for 1 minute
Phase
Three Phase
Wattage
18000
Environmental Conditions
EU RoHS Indicator
No
Industry Standard(s)
Load Capacity
Inductive
Operating Cycles
10,000 Cycles Minimum
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Carton Quantity
1