
Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBLACFSNC
Catalog Number
HBLACFSNC
EU RoHS Indicator
Contact Manufacturer
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Style
Auxiliary Contacts
Type
Accessories
UPC
783585155401
Length
3.16 in
Width
2.6 in
EU RoHS Indicator
Contact Manufacturer
Standards - RoHS Compliance Status
CM
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact