
Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL16S63D
Rotary Operator
Application
Catalog Number
HBL16S63D
Enclosure Type
Environmental Conditions
EU RoHS Indicator
No
Load Capacity
Inductive
Material - Mounting Hardware
Screw Mounting
Operating Cycles
10,000 Cycles Minimum
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Specifications
Handle - Stainless Steel
Style
Standard Duty
Type
UPC
783585202778
Dimensions
8 in x 6.96 in x 8 in
Height
8 in
Length
8 in
Weight
7.4 lb
Width
6.96 in
Amperage Rating
60 A
Connectivity
Pressure Terminal Screws
Dielectric Strength
2,200V AC minimum for 1 minute
Phase
Three Phase
Wattage
36000
Environmental Conditions
EU RoHS Indicator
No
Industry Standard(s)
Load Capacity
Inductive
Operating Cycles
10,000 Cycles Minimum
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Carton Quantity
1