
Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL18201CN
Application
Catalog Number
HBL18201CN
Color
Brown
EU RoHS Indicator
No
Number Of Poles
Single Pole
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Specifications
Style
Single Pole
Type
UPC
783585924687
Dimensions
4.06 in x 1.3 in x 1.86 in
Height
1.86 in
Length
4.06 in
Weight
0.2 lb
Width
1.3 in
Amperage Rating
15 A
Connectivity
Back and Side Wired
Dielectric Strength
Withstands 1500V AC minimum for 1 minute
Temperature Rise - Max.
30°C maximum at rated current
Voltage Rating
347 VAC
Wire Size
#14 AWG to #10 AWG
EU RoHS Indicator
No
Industry Standard(s)
UL Listed
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Number Of Poles
Single Pole
Carton Quantity
10