HUBBELL CANADA
Image of 85003D Switches and Lighting Controls, Industrial Grade, Toggle Switches, Manual Motor Controller Accessories, Three Pole, 85A 600V AC, Side Wired Only

Switches and Lighting Controls, Industrial Grade, Toggle Switches, Manual Motor Controller Accessories, Three Pole, 85A 600V AC, Side Wired Only

Brand: Bryant

Catalog ID: 85003D

Switches and Lighting Controls, Industrial Grade, Toggle Switches, Manual Motor Controller Accessories, Three Pole, 85A 600V AC, Side Wired Only, Black

  • Toggle
  • Manual Motor Controller Three Pole
  • 85A 600V AC
  • Side Wired Only

Standard Product

General

Catalog Number

85003D

EU RoHS Indicator

Yes

Item Type

Load Capacity

Inductive

Material - Mounting Hardware

Screw Mounting

Number Of Poles

3 Pole

Operating Cycles

10,000 Cycles Minimum

Operating Temperature

Minimum Continuous -40 Deg C without Impact

Style

Motor Controller/Disconnect

Type

Back Wire

UPC

781786631939

Electrical Ratings

Amperage Rating

85 A

Connectivity

Pressure Terminal Screws

Phase

Three Phase

Voltage Rating

600V AC kV

Wattage

51000

Certifications And Compliance

EU RoHS Indicator

Yes

Force Related

Load Capacity

Inductive

Operational

Operating Cycles

10,000 Cycles Minimum

Operating Temperature

Minimum Continuous -40 Deg C without Impact

Configuration

Number Of Poles

3 Pole

Logistics

Carton Quantity

10