HUBBELL CANADA
Image of 4002 Switches and Lighting Controls, Industrial Grade, Toggle Switches, Manual Motor Controllers, Double Pole, 40A 120/277V AC, Side Wired Only, Brown

Switches and Lighting Controls, Industrial Grade, Toggle Switches, Manual Motor Controllers, Double Pole, 40A 120/277V AC, Side Wired Only, Brown

Brand: Bryant

Catalog ID: 4002

Switches and Lighting Controls, Industrial Grade, Toggle Switches, Manual Motor Controllers, Double Pole, 40A 120/277V AC, Side Wired Only, Brown

  • Toggle
  • Manual Motor Controllers
  • Double Pole
  • 40A 120/277V AC
  • Side Wired Only

Standard Product

General

Catalog Number

4002

EU RoHS Indicator

Yes

Item Type

Load Capacity

Inductive

Material - Mounting Hardware

Screw Mounting

Number Of Poles

2 Pole

Operating Cycles

10,000 Cycles Minimum

Operating Temperature

Minimum Continuous -40 Deg C without Impact

Style

Motor Controller Only

Type

Side Wire

UPC

781786925335

Electrical Ratings

Amperage Rating

30 A

Connectivity

Pressure Terminal Screws

Phase

Single Phase

Voltage Rating

600V AC kV

Wattage

24000

Certifications And Compliance

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

Force Related

Load Capacity

Inductive

Operational

Operating Cycles

10,000 Cycles Minimum

Operating Temperature

Minimum Continuous -40 Deg C without Impact

Configuration

Number Of Poles

2 Pole

Logistics

Carton Quantity

10

Pallet Quantity

5400