HUBBELL CANADA
Image of 60002FWD Switches and Lighting Controls, Industrial Grade, Toggle Switches, Manual Motor Controllers, Double Pole, 60A 600V AC, Front Wired, Black

Switches and Lighting Controls, Industrial Grade, Toggle Switches, Manual Motor Controllers, Double Pole, 60A 600V AC, Front Wired, Black

Brand: Bryant

Catalog ID: 60002FWD

Switches and Lighting Controls, Industrial Grade, Toggle Switches, Manual Motor Controllers, Double Pole, 60A 600V AC, Front Wired, Black

  • Toggle
  • Manual Motor Controllers
  • Double Pole
  • 60A 600V AC
  • Front Wired

Front Wired

General

Catalog Number

60002FWD

EU RoHS Indicator

Yes

Item Type

Load Capacity

Inductive

Material - Mounting Hardware

Screw Mounting

Number Of Poles

2 Pole

Operating Cycles

10,000 Cycles Minimum

Operating Temperature

Minimum Continuous -40 Deg C without Impact

Style

Motor Controller/Disconnect

Type

Front Wire

UPC

781786631717

Electrical Ratings

Amperage Rating

60 A

Connectivity

Pressure Terminal Screws

Phase

Single Phase

Voltage Rating

600V AC kV

Wattage

36000

Certifications And Compliance

EU RoHS Indicator

Yes

Force Related

Load Capacity

Inductive

Operational

Operating Cycles

10,000 Cycles Minimum

Operating Temperature

Minimum Continuous -40 Deg C without Impact

Configuration

Number Of Poles

2 Pole

Logistics

Carton Quantity

10