HUBBELL CANADA
Image of 30102D Switches and Lighting Controls, Industrial Grade, Toggle Switches, Motor Disconnects, Double Pole, 30A 600V AC, Side Wired Only, With NEMA 1 Enclosure

Switches and Lighting Controls, Industrial Grade, Toggle Switches, Motor Disconnects, Double Pole, 30A 600V AC, Side Wired Only, With NEMA 1 Enclosure

Brand: Bryant

Catalog ID: 30102D

Switches and Lighting Controls, Industrial Grade, Toggle Switches, Motor Disconnects, Double Pole, 30A 600V AC, Side Wired Only, Black, With NEMA 1 Enclosure

  • Toggle
  • Motor Disconnects
  • Double Pole
  • 30A 600V AC
  • Side Wired Only

Standard Product

General

Application

Standard Toggle

Catalog Number

30102D

EU RoHS Indicator

No

Item Type

Load Capacity

Inductive

Material - Mounting Hardware

Screw Mounting

Number Of Poles

2 Pole

Operating Cycles

10,000 Cycles Minimum

Operating Temperature

Minimum Continuous -40 Deg C without Impact

Style

Standard Duty

Type

Disconnect Switches

UPC

781786631557

Electrical Ratings

Amperage Rating

30 A

Connectivity

Pressure Terminal Screws

Phase

Single Phase

Voltage Rating

600V AC kV

Wattage

18000

Certifications And Compliance

EU RoHS Indicator

No

Standards - RoHS Compliance Status

CM

Force Related

Load Capacity

Inductive

Operational

Operating Cycles

10,000 Cycles Minimum

Operating Temperature

Minimum Continuous -40 Deg C without Impact

Configuration

Number Of Poles

2 Pole

Logistics

Carton Quantity

10

Pallet Quantity

880