HUBBELL CANADA
Image of 40002D Switches and Lighting Controls, Industrial Grade, Toggle Switches, Motor Disconnects, Double Pole, 40A, 600V AC, Side Wired Only, Black

Switches and Lighting Controls, Industrial Grade, Toggle Switches, Motor Disconnects, Double Pole, 40A, 600V AC, Side Wired Only, Black

Brand: Bryant

Catalog ID: 40002D

Switches and Lighting Controls, Industrial Grade, Toggle Switches, Motor Disconnects, Double Pole, 40A, 600V AC, Side Wired Only, Black

  • Toggle
  • Motor Disconnects
  • Double Pole
  • 40A
  • 600V AC

Standard Product

General

Catalog Number

40002D

EU RoHS Indicator

Yes

Item Type

Load Capacity

Inductive

Material - Mounting Hardware

Screw Mounting

Number Of Poles

2 Pole

Operating Cycles

10,000 Cycles Minimum

Operating Temperature

Minimum Continuous -40 Deg C without Impact

Style

Motor Controller/Disconnect

Type

Side Wire

UPC

781786631632

Electrical Ratings

Amperage Rating

40 A

Connectivity

Pressure Terminal Screws

Phase

Single Phase

Voltage Rating

600V AC kV

Wattage

24000

Certifications And Compliance

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

Force Related

Load Capacity

Inductive

Operational

Operating Cycles

10,000 Cycles Minimum

Operating Temperature

Minimum Continuous -40 Deg C without Impact

Configuration

Number Of Poles

2 Pole

Logistics

Carton Quantity

10