
Brand: Hubbell Wiring Device-Kellems
Catalog ID: SNAP2121BKNA
SNAPConnect® Devices offer superior installation efficiency for new construction and renovations, while delivering safe, reliable connections. Instead of conventional wiring methods, SNAPConnect’s modular connector is installed during rough-in in lieu of pigtails. Once the walls are up, the protective covering is removed, and the terminal is simply snapped into the SNAPConnect® device for a consistent connection every time. Once installed, SNAPConnect’s modular design enables simple device change-out by maintenance personnel.
SNAPConnect®, Self-grounding
Application
General Purpose
Catalog Number
SNAP2121BKNA
Color
EU RoHS Indicator
No
Item Type
Material
Thermoplastic
Number Of Poles
Single Pole
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Series
SNAPConnect® Devices
Specifications
Style
Single Pole
Type
Rocker/Decorator
UPC
783585186108
Dimensions
4.28 in x 1.44 in x 1.54 in
Height
1.54 in
Length
4.28 in
Width
1.44 in
Amperage Rating
20 A
Dielectric Strength
Withstands 1500V AC minimum for 1 minute
Temperature Rise - Max.
30°C maximum at rated current
Voltage Rating
120-277 VAC
EU RoHS Indicator
No
Industry Standard(s)
UL Listed
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Number Of Poles
Single Pole
Carton Quantity
10