HUBBELL CANADA
Image of HBL60RNB Switches and Lighting Controls, Mechanical Interlock, Replacement Parts, Motor Disconnects, Replacement Neutral Buss, For 60A

Switches and Lighting Controls, Mechanical Interlock, Replacement Parts, Motor Disconnects, Replacement Neutral Buss, For 60A

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL60RNB

Switches and Lighting Controls, Mechanical Interlock, Replacement Parts, Motor Disconnects, Replacement Neutral Buss, For 60A

  • Replacement Parts
  • Motor Disconnects
  • Replacement Neutral Buss

General

Catalog Number

HBL60RNB

EU RoHS Indicator

Yes

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Specifications

  • Product Type - Switched Enclosure
  • Switch Type -  60A Replacement Neutral Block

Style

Replacement Neutral Blocks

Type

Accessories

UPC

783585162225

Dimensions

Weight

0.1 lb

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

UL Listed

Standards - RoHS Compliance Status

CM

Operational

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Logistics

Carton Quantity

10