HUBBELL CANADA
Image of HBL30RNB Switches and Lighting Controls, Mechanical Interlock, Replacement Parts, Replacement Neutral Block, For 30A.

Switches and Lighting Controls, Mechanical Interlock, Replacement Parts, Replacement Neutral Block, For 30A.

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL30RNB

Switches and Lighting Controls, Mechanical Interlock, Replacement Parts, Replacement Neutral Block, For 30A.

  • Replacement Parts
  • Replacement Neutral Block
  • For 30A.

General

Catalog Number

HBL30RNB

EU RoHS Indicator

Yes

Item Type

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Style

Replacement Neutral Blocks

Type

Accessories

UPC

783585162218

Dimensions

Weight

0.1 lb

Electrical Ratings

Dielectric Strength

Withstands 3,000V minimum

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

  • CSA Certified TYPE 4, 4X and TYPE 12K Enclosure Rating
  • Listed to UL Standard

Standards - RoHS Compliance Status

CM

Operational

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact