HUBBELL CANADA
Switches and Lighting Controls, Occupancy Sensors, Adaptive Technology Passive Infrared Ceiling Sensor, 1500 Square Feet Coverage
Image of ATP1500C Switches and Lighting Controls, Occupancy Sensors, Adaptive Technology Passive Infrared Ceiling Sensor, 1500 Square Feet Coverage
Image of ATP1500C Switches and Lighting Controls, Occupancy Sensors, Adaptive Technology Passive Infrared Ceiling Sensor, 1500 Square Feet Coverage
Image of ATP1500C Switches and Lighting Controls, Occupancy Sensors, Adaptive Technology Passive Infrared Ceiling Sensor, 1500 Square Feet Coverage

Switches and Lighting Controls, Occupancy Sensors, Adaptive Technology Passive Infrared Ceiling Sensor, 1500 Square Feet Coverage

Brand: Hubbell Wiring Device-Kellems

Catalog ID: ATP1500C

Switches and Lighting Controls, Occupancy Sensors, Adaptive Technology Passive Infrared Ceiling Sensor, 1500 Square Feet Coverage

Standard Passive Infrared Technology requires a clear, unobstructed line of sight for detection, because it senses occupancy as movement of heat emitted from the body against the background space. A segmented Fresnel lens divides a coverage area into zones. Movement across zones is interpreted as occupancy. Excellent for small room control.

  • Coverage 1500 sq. ft. (360°), low voltage sensor, low voltage sensor
  • Long range major motion detection
  • Office White ABS enclosure blends with ceiling tile
  • Red LED indicates passive infrared detection
  • "Install and Forget" operation. Auto-adjusting adaptive technology eliminates manual adjustments

Standard Product

General

Application

Compatible with most LED and CFL

Catalog Number

ATP1500C

Color

White

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Indicator(s) Type

PIR= Red LED

Item Type

Low voltage Ceiling Sensors

Load Capacity

Load Is A Function Of The Control Unit

Material

ABS (Acrylonitrile butance styrene - Thermoplastic polymer)

Material - Mounting Hardware

Screw Mounting

Mounting Type

Ceiling Mount

Operating Cycles

6,000 Cycles Minimum

Operating Temperature

32 Deg F to 104 Deg F (0 Deg C to 40 Deg C)

Performance

  • Controls - Ambient Light - 1 to 1000 foot candles
  • Controls - Sensitivity - Adaptive 0 to 100%
  • Controls - Time Delay - Test (8 seconds), adaptive 8 to 40 minutes
  • Electrical - Power Requirements - 24V DC nominal, 33mA from Hubbell CU series control unit
  • Environmental - Operating Temperature - 32°F to 104°F (0°C to 40°C) with rate of change not exceeding 20°F (11°C) per hour
  • Environmental - Storage Temperature - -20°F to 150°F (-29°C to 65°C), 0% to 95% non-condensing relative humidity
  • Sensing Indicators - Passive Infrared - Red LED

Product Family

Passive Infrared

Specifications

  • Dimensions - 1.5"H x 4.5"D
  • Housing - Flame retardant UL 94 V-0 ABS
  • Lens - Polyethylene
  • Mounting Height - 8 to 12 feet

Style

Ceiling Mount

Type

Sensors

UPC

783585392530

Dimensions

Diameter

4.5 in

Height

1.5 in

Mounting Height

8-12 ft

Weight

0.42 lb

Electrical Ratings

Sensitivity

Adaptive 0 to 100%

Supply Voltage

24V DC From Control Unit

Voltage Rating

24 VDC

Voltage Rating Description

24V DC

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Industry Standard(s)

  • ASHRAE 90.1 Compliant
  • cULus Listed To UL244A

Force Related

Load Capacity

Load Is A Function Of The Control Unit

Operational

Humidity

0% to 95% non-condensing relative humidity

Indicator(s) Type

PIR= Red LED

Operating Cycles

6,000 Cycles Minimum

Operating Temperature

32 Deg F to 104 Deg F (0 Deg C to 40 Deg C)

Performance

  • Controls - Ambient Light - 1 to 1000 foot candles
  • Controls - Sensitivity - Adaptive 0 to 100%
  • Controls - Time Delay - Test (8 seconds), adaptive 8 to 40 minutes
  • Electrical - Power Requirements - 24V DC nominal, 33mA from Hubbell CU series control unit
  • Environmental - Operating Temperature - 32°F to 104°F (0°C to 40°C) with rate of change not exceeding 20°F (11°C) per hour
  • Environmental - Storage Temperature - -20°F to 150°F (-29°C to 65°C), 0% to 95% non-condensing relative humidity
  • Sensing Indicators - Passive Infrared - Red LED

Storage Temperature Range

-20°F to 150°F (-29°C to 65°C)

Logistics

Carton Quantity

10

Pallet Quantity

840