HUBBELL CANADA
Image of 4902PLR120 Switches and Lighting Controls, Pilot Light Industrial Grade, Toggle Switches, General Purpose AC, Double Pole, 20A 120V AC, Back and Side Wired, Red

Switches and Lighting Controls, Pilot Light Industrial Grade, Toggle Switches, General Purpose AC, Double Pole, 20A 120V AC, Back and Side Wired, Red

Brand: Bryant

Catalog ID: 4902PLR120

Switches and Lighting Controls, Pilot Light Industrial Grade, Toggle Switches, General Purpose AC, Double Pole, 20A 120V AC, Back and Side Wired, Red

  • Toggle
  • General Purpose AC
  • Double Pole
  • 20A 120V AC
  • Back and Side Wired

General

Application

Back and Side Wired

Catalog Number

4902PLR120

Color

Style

Double Pole

Type

Toggle

UPC

781786490208

Electrical Ratings

Amperage Rating

20 A

Voltage Rating

120 VAC

Logistics

Carton Quantity

10