HUBBELL CANADA
Image of 4901PLC120 Switches and Lighting Controls, Pilot Light Industrial Grade, Toggle Switches, General Purpose AC, Single Pole, 20A 120V AC, Back andSideWired, Clear

Switches and Lighting Controls, Pilot Light Industrial Grade, Toggle Switches, General Purpose AC, Single Pole, 20A 120V AC, Back andSideWired, Clear

Brand: Bryant

Catalog ID: 4901PLC120

Switches and Lighting Controls, Pilot Light Industrial Grade, Toggle Switches, General Purpose AC, Single Pole, 20A 120V AC, Back andSideWired, Clear

  • Toggle
  • General Purpose AC
  • Single Pole
  • 20A 120V AC
  • Back andSideWired

General

Application

Back and Side Wired

Catalog Number

4901PLC120

Color

Style

Single Pole

Type

Toggle

UPC

781786490123

Electrical Ratings

Amperage Rating

20 A

Voltage Rating

120 VAC

Logistics

Carton Quantity

10