HUBBELL CANADA
Image of 4903PLR120 Switches and Lighting Controls, Pilot Light Industrial Grade, Toggle Switches, General Purpose AC, Three Way, 20A 120V AC, Back and Side Wired, Red

Switches and Lighting Controls, Pilot Light Industrial Grade, Toggle Switches, General Purpose AC, Three Way, 20A 120V AC, Back and Side Wired, Red

Brand: Bryant

Catalog ID: 4903PLR120

Switches and Lighting Controls, Pilot Light Industrial Grade, Toggle Switches, General Purpose AC, Three Way, 20A 120V AC, Back and Side Wired, Red

  • Toggle
  • General Purpose AC
  • Three Way
  • 20A 120V AC
  • Back and Side Wired

General

Application

Back and Side Wired

Catalog Number

4903PLR120

Color

Style

Three Way

Type

Toggle

UPC

781786490321

Electrical Ratings

Amperage Rating

20 A

Voltage Rating

120 VAC

Logistics

Carton Quantity

10