HUBBELL CANADA
Image of CSB220LA Switches and Lighting Controls, Toggle Switch, Commercial Grade, Double Pole, 20A 120/277V AC, Back and Side Wired, Light Almond

Switches and Lighting Controls, Toggle Switch, Commercial Grade, Double Pole, 20A 120/277V AC, Back and Side Wired, Light Almond

Brand: Hubbell Wiring Device-Kellems

Catalog ID: CSB220LA

Toggle Switch, Commercial Grade, Double-Pole, 20A 120/277V AC, Back and Side Wired

  • Thread cleaning captive mounting screw
  • Abuse resistant nylon toggle
  • Steel, zinc plated bridge is corrosion resistant

General

Catalog Number

CSB220LA

Color

EU RoHS Indicator

Yes

Item Type

Material

Nylon

Number Of Poles

Double Pole

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Specifications

  • Auto Grounding Mounting Bridge - Zinc Plated Steel
  • Base Material - Thermoplastic, Black
  • Contacts - Silver Alloy
  • Ground Screw - Brass (Green)
  • Terminal Screws - Brass
  • Toggle Material - Nylon
  • Top Material - Thermoplastic, Gray

Style

Double Pole

Type

UPC

783585154206

Dimensions

Dimensions

4.18 in x 1.49 in x 1.83 in

Height

1.83 in

Length

4.18 in

Weight

0.15 lb

Width

1.49 in

Electrical Ratings

Amperage Rating

20 A

Connectivity

Back and Side Wired

Dielectric Strength

Withstands 1500V AC minimum for 1 minute

Temperature Rise - Max.

30°C maximum at rated current

Voltage Rating

120-277 VAC

Conductor Related

Wire Size

#14 AWG to #10 AWG

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

UL Listed

Operational

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Configuration

Number Of Poles

Double Pole

Logistics

Carton Quantity

10