HUBBELL CANADA
Image of CSB315LA Switches and Lighting Controls, Toggle Switch, Commercial Grade, Three Way, 15A 120/277V AC, Back and Side Wired, Light Almond

Switches and Lighting Controls, Toggle Switch, Commercial Grade, Three Way, 15A 120/277V AC, Back and Side Wired, Light Almond

Brand: Hubbell Wiring Device-Kellems

Catalog ID: CSB315LA

Toggle Switch, Commercial Grade, Three Way, 15A 120/277V AC, Back and Side Wired

  • Thread cleaning captive mounting screw
  • Abuse resistant nylon toggle
  • Steel, zinc plated bridge is corrosion resistant

General

Action

SPDT

Catalog Number

CSB315LA

Color

EU RoHS Indicator

Yes

Item Type

Material

Nylon

Number Of Poles

Single Pole

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Specifications

  • Auto Grounding Mounting Bridge - Zinc Plated Steel
  • Base Material - Thermoplastic, Black
  • Contacts - Silver Alloy
  • Ground Screw - Brass (Green)
  • Terminal Screws - Brass
  • Toggle Material - Nylon
  • Top Material - Thermoplastic, Gray

Style

Three Way

Type

UPC

783585153940

Dimensions

Dimensions

4.18 in x 1.49 in x 1.83 in

Height

1.83 in

Length

4.18 in

Weight

0.15 lb

Width

1.49 in

Electrical Ratings

Amperage Rating

15 A

Connectivity

Back and Side Wired

Dielectric Strength

Withstands 1500V AC minimum for 1 minute

Temperature Rise - Max.

30°C maximum at rated current

Voltage Rating

120-277 VAC

Conductor Related

Wire Size

#14 AWG to #10 AWG

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

UL Listed

Operational

Action

SPDT

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Configuration

Number Of Poles

Single Pole

Logistics

Carton Quantity

10