
Brand: Hubbell Wiring Device-Kellems
Catalog ID: CSB320R
Action
SPDT
Catalog Number
CSB320R
Color
Red
EU RoHS Indicator
Yes
Item Type
Material
Nylon
Number Of Poles
Single Pole
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Specifications
Style
Three Way
Type
UPC
783585154251
Dimensions
4.18 in x 1.49 in x 1.83 in
Height
1.83 in
Length
4.18 in
Weight
0.15 lb
Width
1.49 in
Amperage Rating
20 A
Connectivity
Back and Side Wired
Dielectric Strength
Withstands 1500V AC minimum for 1 minute
Temperature Rise - Max.
30°C maximum at rated current
Voltage Rating
120-277 VAC
Wire Size
#14 AWG to #10 AWG
EU RoHS Indicator
Yes
Industry Standard(s)
UL Listed
Standards - RoHS Compliance Status
CM
Action
SPDT
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Number Of Poles
Single Pole
Carton Quantity
10
Pallet Quantity
4500