
Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBLDS10SS
NEC section 430.102(B) requires each motor controller to have a disconnect within line of sight from the motor and driven equipment. Hubbell’s Circuit-Lock® Unfused Disconnect Switches are UL listed as a manual motor controller and also “suitable as a motor disconnect” and meet these code requirements.
Application
Labelless
Catalog Number
HBLDS10SS
Enclosure Type
EU RoHS Indicator
Yes
Mounting Method
Feet are fixed
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Specifications
Style
Heavy Duty
Type
Disconnect Switches
UPC
783585372587
Dimensions
11.63 in x 7.3 in x 5.39 in
Height
5.39 in
Length
11.63 in
Width
7.3 in
Amperage Rating
100 A
Dielectric Strength
Withstands 3000V AC minimum
EU RoHS Indicator
Yes
Industry Standard(s)
UL Listed
Standards - RoHS Compliance Status
CM
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Mounting Method
Feet are fixed