
Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBLDS10SSAC
NEC section 430.102(B) requires each motor controller to have a disconnect within line of sight from the motor and driven equipment. Hubbell’s Circuit-Lock® Unfused Disconnect Switches are UL listed as a manual motor controller and also “suitable as a motor disconnect” and meet these code requirements.
Application
Labelless
Catalog Number
HBLDS10SSAC
Enclosure Type
EU RoHS Indicator
Yes
Ingress Protection
IP69K
Mounting Method
Feet are fixed
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Specifications
Style
Heavy Duty
Type
Disconnect Switches
UPC
783585372594
Dimensions
11.63 in x 7.3 in x 5.39 in
Height
5.39 in
Length
11.63 in
Width
7.3 in
Amperage Rating
100 A
Dielectric Strength
Withstands 3000V AC minimum
Phase
Three Phase
EU RoHS Indicator
Yes
Industry Standard(s)
UL Listed
Standards - RoHS Compliance Status
CM
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Mounting Method
Feet are fixed
Carton Quantity
1