
Brand: Killark
Catalog ID: SWZ60-100NPT
Available with clearance holes to accommodate a wide range of threadforms including ISO (metric), NPT, PG, BSP, and ET.
Application
Used with cable glands or similar fittings entering an enclosure.
Catalog Number
SWZ60-100NPT
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Material
Nylon
Series
SWZ
Type
Washer
UPC
783936410579
Dimensions
2 in x 2 in x 1 in
Gross Weight with Packaging
0.02
Height
1 in
Hub Size
1"
Length
2 in
Width
2 in
EU RoHS Indicator
Contact Manufacturer
Carton Quantity
50