HUBBELL CANADA
Image of S1RFFFIT2 SystemOne, 2" Liquidtight Nonmetallic Conduit Fitting

SystemOne, 2" Liquidtight Nonmetallic Conduit Fitting

Brand: Hubbell Wiring Device-Kellems

Catalog ID: S1RFFFIT2

SystemOne, 2" Liquidtight Nonmetallic Conduit Fitting

  • 2" Liquidtight Conduit Connector
  • Locknut Included

Standard Product

General

Application

Through Floor Delivery, Hub Fitting

Catalog Number

S1RFFFIT2

Color

EU RoHS Indicator

Contact Manufacturer

Finish Type

Item Type

Material

Aluminum

Material - Mounting Hardware

N/A

Mounting Type

Mounts to Furniture Feed Cover

Number Of Outlets

None

Size

Standard Sized Product

Style

Accessories

Sub Brand

SystemOne Recessed

Type

Flush Fire Rated Poke Through Components

UPC

783585443577

Dimensions

Size

Standard Sized Product

Conductor Related

Cable Entry

Through Cover

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

cULus Listed

Configuration

Number Of Outlets

None